chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
REI-12H8T-4B3600-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Incremental Encoder
REI-12H8T-4B3600-H1181
Order ID no. 100010417
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
RS422/TTL
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Optical
Output type
Incremental
Shaft Type
Hollow shaft
Shaft diameter D (mm)
8
Flange diameter (mm)
50.8
Flange type
Flange with mounting element
Resolution incremental (ppr)
3600
Key Features
Output type
Incremental
Flange diameter (mm)
50.8
Shaft diameter D (mm)
8
Shaft Type
Hollow shaft
In Stock
List Price
SEK 3,609.00
home
Turck-Shop
Sensors
Encoders
REI-12H8T-4B3600-H1181
Item Total
SEK 3,609.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support