chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
REI-10S10S-2B2048-H1181 | TURCK - Your Global Automation Partner
Incremental Encoder
REI-10S10S-2B2048-H1181
Order ID no. 100010301
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Electrical connection
Connector
Output function
Push-Pull/HTL
Housing material
Die-cast zinc
Connector type
M12 × 1
Output type
Incremental
Shaft Type
Solid shaft
Shaft diameter D (mm)
10
Flange diameter (mm)
58
Flange type
Synchro flange
Resolution incremental (ppr)
2048
Measuring principle
Optical
Key Features
Output type
Incremental
Flange diameter (mm)
58
Shaft diameter D (mm)
10
Shaft Type
Solid shaft
In Stock
Price Group
F3
List Price
SEK 3,469.00
home
Turck-Shop
Sensors
Encoders
REI-10S10S-2B2048-H1181
Item Total
SEK 3,469.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support