• Home
  • Products
TurckTurck Logo
personLogin
add_shopping_cart

Footer

Sign up to our Newsletter

mailSign up now for more insights

Legal

  • Terms & Conditions
  • User Agreement
  • Privacy
  • Legal Notice
call

Sales Center

+46 (0) 104471600

#GlobalAutomationPartner
LinkedInInstagramFacebookXTikTokYoutube

* All prices excl. shipping and handling fees, unless otherwise stated.

© 1999 - 2025 Hans Turck GmbH & Co. KG - All rights reserved

REI-10S6S-2B3600-H1181
REI-10S6S-2B3600-H1181
Thumbnail for REI-10S6S-2B3600-H1181
Thumbnail for REI-10S6S-2B3600-H1181

Incremental Encoder

REI-10S6S-2B3600-H1181

Order ID no. 100010294
In Stock
List PriceSEK 3,469.00
  1. homeTurck-Shop
  2. Sensors
  3. Encoders
  4. REI-10S6S-2B3600-H1181
Protection class
IP67
Output function
Push-Pull/HTL
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Optical
Output type
Incremental
Shaft Type
Solid shaft
Shaft diameter D (mm)
6
Flange diameter (mm)
58
Flange type
Synchro flange
Resolution incremental (ppr)
3600

Key Features

Output type
Incremental
Flange diameter (mm)
58
Shaft diameter D (mm)
6
Shaft Type
Solid shaft
Item TotalSEK 3,469.00
Quantity
Contact Support