chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RI60P1-QR20-LU4X2-0.24-AMP01-3P | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Miniature Encoder
RI60P1-QR20-LU4X2-0.24-AMP01-3P
Order ID no. 100000197
home
Home
Loading...
Technical Data
Protection class
IP68, IP69K
Output function
Analog output
Cable length (m)
0.24
Design
Rectangular
Electrical connection
Cable with connector
Connector type
AMP Superseal
Housing material
Plastic
Housing quality
Ultem
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Inductive
Operating voltage
DC
Output type
Absolute singleturn
Shaft Type
Blind hole shaft
Shaft diameter D (mm)
6, 6.35
Flange type
Flange without mounting element
Measuring range
-30…30°
Key Features
Output type
Absolute singleturn
Shaft diameter D (mm)
6, 6.35
Shaft Type
Blind hole shaft
In Stock
Price Group
G1
List Price
SEK 1,370.00
home
Turck-Shop
Sensors
Encoders
RI60P1-QR20-LU4X2-0.24-AMP01-3P
Item Total
SEK 1,370.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support