chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BC8-Q10-RN6X2-0.85-V1131/S90 | TURCK - Your Global Automation Partner
Capacitive Sensor
BC8-Q10-RN6X2-0.85-V1131/S90
Order ID no. 2620114
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Design
Rectangular
Mounting conditions
Flush
Electrical connection
Connector
Operating voltage
DC
Switching element function
NC contact
Output function
NPN
Housing material
Plastic
Cable length (m)
0.85
Connector type
M8 × 1
Housing quality
PBT-GF30-V0
Approvals
UL
Construction size
42 x 25 x 10.8 mm
Rated switching distance (mm)
8
Measuring principle
Capacitive
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
8
home
Turck-Shop
Sensors
Capacitive Sensors
BC8-Q10-RN6X2-0.85-V1131/S90
In Stock
Price Group
E1
List Price
SEK 1,591.00
Item Total
SEK 1,591.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support