chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BC3-M12-AN6X | TURCK - Your Global Automation Partner
Capacitive Sensor
BC3-M12-AN6X
Order ID no. 2601100
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Design
Threaded barrel
Mounting conditions
Flush
Electrical connection
Cable
Operating voltage
DC
Switching element function
NO contact
Output function
NPN
Housing material
Metal
Cable length (m)
2
Housing quality
CuZn
Approvals
UL
Construction size
M12 x 1
Rated switching distance (mm)
3
Measuring principle
Capacitive
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
3
In Stock
Price Group
E1
List Price
SEK 1,682.00
home
Turck-Shop
Sensors
Capacitive Sensors
BC3-M12-AN6X
Item Total
SEK 1,682.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support