chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BC5-S18-RN4X | TURCK - Your Global Automation Partner
Capacitive Sensor
BC5-S18-RN4X
Order ID no. 2503021
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NC contact
Output function
NPN
Cable length (m)
2
Approvals
UL
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
7.5
Construction size
M18 x 1
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
7.5
In Stock
List Price
SEK 1,841.00
home
Turck-Shop
Sensors
Capacitive Sensors
BC5-S18-RN4X
Item Total
SEK 1,841.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support