chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BCE10-QF5.5-AN6X2-0.3-PSG3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive Sensor
BCE10-QF5.5-AN6X2-0.3-PSG3M
Order ID no. 100029094
home
Home
Loading...
Technical Data
Protection class
IP65
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
60
Design
Rectangular
Mounting conditions
Flush
Electrical connection
Cable with connector
Operating voltage
DC
Switching element function
NO contact
Output function
NPN
Housing material
Plastic
Cable length (m)
0.3
Connector type
M8 × 1
Housing quality
PP
Approvals
UL
Construction size
54 x 20.3 x 5.5 mm
Rated switching distance (mm)
10
Measuring principle
Capacitive
Key Features
Electrical connection
Cable with connector
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
SEK 623.00
home
Turck-Shop
Sensors
Capacitive Sensors
BCE10-QF5.5-AN6X2-0.3-PSG3M
Item Total
SEK 623.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support