chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BCE10-QF5.5-AP6X2-0.3-RS4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive Sensor
BCE10-QF5.5-AP6X2-0.3-RS4
Order ID no. 100029069
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
NO contact
Output function
PNP
Cable length (m)
0.3
Approvals
UL
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PP
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
60
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
10
Construction size
54 x 20.3 x 5.5 mm
Key Features
Electrical connection
Cable with connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
10
home
Turck-Shop
Sensors
Capacitive Sensors
BCE10-QF5.5-AP6X2-0.3-RS4
In Stock
Price Group
E1
List Price
SEK 623.00
Item Total
SEK 623.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support