chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Capacitive Sensor
BCE10-P30SR-VN6X2
Order ID no. 100026665
In Stock
Group
E1
List Price
SEK 1,247.00
Item Total
SEK 1,247.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Sensors
Capacitive Sensors
BCE10-P30SR-VN6X2
Technical Data
Protection class
IP65
Switching element function
Complementary contact
Output function
NPN
Approvals
UL
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
60
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
15
Construction size
M30 x 1.5
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
15