chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
VB2-SP1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Accessories
VB2-SP1
Order ID no. A3501-29
home
Home
Loading...
Technical Data
Protection class
IP40
Cable length (m)
0.2
Application
Signal
Connector A
, M12 × 1
Cable color
Gray
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Accessory type
Teach adapter
Key Features
Accessory type
Teach adapter
Housing material
Plastic
Protection class
IP40
In Stock
Price Group
E1
List Price
SEK 580.00
home
Turck-Shop
Sensors
Accessories
VB2-SP1
Item Total
SEK 580.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support