chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
THW-6-G3/4-G1/2-A4-L030 | TURCK - Your Global Automation Partner
Accessories
THW-6-G3/4-G1/2-A4-L030
Order ID no. 9910801
home
Home
Loading...
Technical Data
Mounting accessories for
Temperature sensors
Design
Accessories
Process connection
G 3/4'' male thread
Immersion depth L (mm)
30
Detection type
medium contact
Housing material
Stainless steel
Measuring range
-50…350 °C
Accessory type
Thermowell
Key Features
Accessory type
Thermowell
Housing material
Stainless steel
home
Turck-Shop
Sensors
Accessories
THW-6-G3/4-G1/2-A4-L030
In Stock
Group
C1
List Price
SEK 883.00
Item Total
SEK 883.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support