chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
THW-6-G1/4-A4-L600 | TURCK - Your Global Automation Partner
Accessories
THW-6-G1/4-A4-L600
Order ID no. 9910635
In Stock
Price Group
C1
List Price
SEK 424.00
home
Home
Loading...
Technical Data
Mounting accessories for
Temperature sensors
Design
Accessories
Process connection
G 1/4'' male thread
Immersion depth L (mm)
600
Detection type
medium contact
Housing material
Stainless steel
Measuring range
-50…350 °C
Accessory type
Thermowell
Key Features
Accessory type
Thermowell
Housing material
Stainless steel
home
Turck-Shop
Sensors
Accessories
THW-6-G1/4-A4-L600
Item Total
SEK 424.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support