chevron_left
Menu
Turck
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
Home
Products
chevron_left
Menu
THW-6-N1/2-A4-L400 | TURCK - Your Global Automation Partner
Accessories
THW-6-N1/2-A4-L400
Order ID no. 9910613
In Stock
Price Group
C1
List Price
SEK 443.00
home
Home
Loading...
Technical Data
Mounting accessories for
Temperature sensors
Design
Accessories
Process connection
1/2″ NPT male thread
Immersion depth L (mm)
400
Detection type
medium contact
Housing material
Stainless steel
Measuring range
-50…350 °C
Accessory type
Thermowell
Key Features
Accessory type
Thermowell
Housing material
Stainless steel
home
Turck-Shop
Sensors
Accessories
THW-6-N1/2-A4-L400
Item Total
SEK 443.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support