• Home
  • Products
TurckTurck Logo
personLogin
add_shopping_cart

Footer

Sign up to our Newsletter

mailSign up now for more insights

Legal

  • Terms & Conditions
  • User Agreement
  • Privacy
  • Legal Notice
call

Sales Center

+46 (0) 104471600

#GlobalAutomationPartner
LinkedInInstagramFacebookXTikTokYoutube

* All prices excl. shipping and handling fees, unless otherwise stated.

© 1999 - 2025 Hans Turck GmbH & Co. KG - All rights reserved

THW-3-G1/4-A4-L420

Accessories

THW-3-G1/4-A4-L420

Order ID no. 9910566
In Stock
List PriceSEK 389.00
  1. homeTurck-Shop
  2. Sensors
  3. Accessories
  4. THW-3-G1/4-A4-L420
Mounting accessories for
Temperature sensors
Design
Accessories
Process connection
G 1/4'' male thread
Immersion depth L (mm)
420
Detection type
medium contact
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Accessory type
Thermowell

Key Features

Accessory type
Thermowell
Housing material
Stainless steel
Item TotalSEK 389.00
Quantity
Contact Support