chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
THW-3-G1/8-A4-L200 | TURCK - Your Global Automation Partner
Accessories
THW-3-G1/8-A4-L200
Order ID no. 9910425
home
Home
Loading...
Technical Data
Mounting accessories for
Temperature sensors
Design
Accessories
Process connection
G 1/8'' male thread
Immersion depth L (mm)
200
Detection type
medium contact
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Measuring range
-50…350 °C
Accessory type
Thermowell
Key Features
Accessory type
Thermowell
Housing material
Stainless steel
In Stock
List Price
SEK 324.00
home
Turck-Shop
Sensors
Accessories
THW-3-G1/8-A4-L200
Item Total
SEK 324.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support