chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PBT26UM4-VL | TURCK - Your Global Automation Partner
Plastic Fiber
PBT26UM4-VL
Order ID no. 3087519
home
Home
Loading...
Technical Data
Function accessories for
Photoelectric sensors
Design
Circular
Housing material
Plastic
Housing quality
PE
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
70
Function
Diffuse mode sensor
Accessory type
Plastic fiber
Key Features
Accessory type
Plastic fiber
Housing material
Plastic
In Stock
Price Group
F3
List Price
SEK 448.00
home
Turck-Shop
Sensors
Accessories
PBT26UM4-VL
Item Total
SEK 448.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support