chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PBT23UM4-VL | TURCK - Your Global Automation Partner
Plastic Fiber
PBT23UM4-VL
Order ID no. 3087518
In Stock
Price Group
F3
List Price
SEK 432.00
home
Home
Loading...
Technical Data
Function accessories for
Photoelectric sensors
Design
Circular
Housing material
Plastic
Housing quality
PE
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
70
Function
Diffuse mode sensor
Accessory type
Plastic fiber
Key Features
Accessory type
Plastic fiber
Housing material
Plastic
home
Turck-Shop
Sensors
Accessories
PBT23UM4-VL
Item Total
SEK 432.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support