chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
PBCT23TMB5M4 | TURCK - Your Global Automation Partner
Plastic Fiber
PBCT23TMB5M4
Order ID no. 3071385
home
Home
Loading...
Technical Data
Function accessories for
Photoelectric sensors
Design
Circular
Housing material
Plastic
Housing quality
PE
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
70
Function
Diffuse mode sensor
Accessory type
Plastic fiber
Key Features
Accessory type
Plastic fiber
Housing material
Plastic
In Stock
Price Group
F3
List Price
SEK 2,144.00
home
Turck-Shop
Sensors
Accessories
PBCT23TMB5M4
Item Total
SEK 2,144.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support