chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Glass Fiber
IAT23SM8
Order ID no. 3022892
In Stock
Group
F3
List Price
SEK 1,915.00
Item Total
SEK 1,915.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Sensors
Accessories
IAT23SM8
Technical Data
Function accessories for
Photoelectric sensors
Housing material
Stainless steel
Ambient temperature min. (°C)
-140
Ambient temperature max. (°C)
249
Function
Opposed mode sensor (emitter/receiver)
Accessory type
Glass fiber
Key Features
Accessory type
Glass fiber
Housing material
Stainless steel