chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
IA1.53SMETA | TURCK - Your Global Automation Partner
Glass Fiber
IA1.53SMETA
Order ID no. 3020501
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-140
Ambient temperature max. (°C)
249
Design
Circular
Housing material
Stainless steel
Function
Opposed mode sensor (emitter/receiver)
Accessory type
Glass fiber
Function accessories for
Photoelectric sensors
Key Features
Accessory type
Glass fiber
Housing material
Stainless steel
In Stock
Price Group
F3
List Price
SEK 2,130.00
home
Turck-Shop
Sensors
Accessories
IA1.53SMETA
Item Total
SEK 2,130.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support