chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BAM.752S | TURCK - Your Global Automation Partner
Glass Fiber
BAM.752S
Order ID no. 3017220
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-140
Ambient temperature max. (°C)
249
Design
Circular
Housing material
Stainless steel
Function
Diffuse mode sensor
Accessory type
Glass fiber
Function accessories for
Photoelectric sensors
Key Features
Accessory type
Glass fiber
Housing material
Stainless steel
In Stock
Price Group
F3
List Price
SEK 2,165.00
home
Turck-Shop
Sensors
Accessories
BAM.752S
Item Total
SEK 2,165.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support