chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
STBVR81Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
STBVR81Q
Order ID no. 3064191
home
Home
Loading...
Technical Data
Protection class
IP66
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Design
Rectangular
Electrical connection
Connector
Operating voltage
AC/DC
Switching element function
Complementary contact
Output function
Relay output
Housing material
Plastic
Function
Touch Button
Connector type
7/8″
Housing quality
PBT
Construction size
51 x 69 x 74 mm
Light type
IR
Key Features
Electrical connection
Connector
Output function
Relay output
Switching element function
Complementary contact
home
Turck-Shop
Machine Safety
Two-Hand Controls
STBVR81Q
In Stock
Price Group
F3
List Price
SEK 2,215.00
Item Total
SEK 2,215.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support