chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Safety Technology
SI-MAGB1MM
Order ID no. 3807144
In Stock
Group
F3
List Price
SEK 273.00
Item Total
SEK 273.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Rectangular
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Function
Coded magnet for magnetic safety switch
Cascadable
No
Coding level/tamper protection
Low
Key Features
Cascadable
No
home
Turck-Shop
Machine Safety
Safety Switches
SI-MAGB1MM