chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SI-MAGB1SMQD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Technology
SI-MAGB1SMQD
Order ID no. 3807124
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Design
Rectangular
Electrical connection
Cable with connector
Switching element function
NO/NC
Output function
Potential-free
Housing material
Plastic
Function
Magnetic safety switch
Connector type
M8 × 1
Housing quality
Thermoplastic material
Max. range (mm)
14
Cascadable
No
Coding level/tamper protection
Low
Key Features
Cascadable
No
Electrical connection
Cable with connector
Output function
Potential-free
home
Turck-Shop
Machine Safety
Safety Switches
SI-MAGB1SMQD
In Stock
Price Group
F3
List Price
SEK 789.00
Item Total
SEK 789.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support