chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SI-RFPT-U2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Technology
SI-RFPT-U2M
Order ID no. 3806402
home
Home
Loading...
Technical Data
Protection class
IP69K
Switching element function
2 x OSSD, NO contact
Output function
PNP
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Max. range (mm)
25
Function
RFID safety switch
Cascadable
No
Start/Restart interlock
no
With muting function
No
Coding level/tamper protection
Unique
Key Features
Cascadable
No
Electrical connection
Cable
Output function
PNP
In Stock
List Price
SEK 1,962.00
home
Turck-Shop
Machine Safety
Safety Switches
SI-RFPT-U2M
Item Total
SEK 1,962.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support