chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SI-RFSL-HP8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Technology
SI-RFSL-HP8
Order ID no. 3806394
home
Home
Loading...
Technical Data
Protection class
IP69K
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Design
Rectangular
Electrical connection
Cable with connector
Switching element function
2 x OSSD, NO contact
Output function
PNP
Housing material
Plastic
Function
RFID safety switch
Cable length (m)
0.25
Connector type
M12 × 1
Housing quality
Thermoplastic material
Max. range (mm)
25
Cascadable
Yes
With muting function
No
Start/Restart interlock
yes
Coding level/tamper protection
High
Key Features
Cascadable
Yes
Electrical connection
Cable with connector
Output function
PNP
In Stock
Price Group
F3
List Price
SEK 1,916.00
home
Turck-Shop
Machine Safety
Safety Switches
SI-RFSL-HP8
Item Total
SEK 1,916.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support