chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SI-RFST-UP8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Technology
SI-RFST-UP8
Order ID no. 3806390
home
Home
Loading...
Technical Data
Protection class
IP69K
Switching element function
2 x OSSD, NO contact
Output function
PNP
Cable length (m)
0.25
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Max. range (mm)
25
Function
RFID safety switch
Cascadable
Yes
Start/Restart interlock
no
With muting function
No
Coding level/tamper protection
Unique
Key Features
Cascadable
Yes
Electrical connection
Cable with connector
Output function
PNP
home
Turck-Shop
Machine Safety
Safety Switches
SI-RFST-UP8
In Stock
List Price
SEK 1,916.00
Item Total
SEK 1,916.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support