chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLLE14-1750-S | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLLE14-1750-S
Order ID no. 3809167
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Flat connector
Housing material
Metal
Function
Light screen
Housing quality
AL
Max. range (mm)
12000
Light type
IR
Scan field (mm)
1750
Cascadable
No
Optical resolution (mm)
14
With muting function
No
Start/Restart interlock
no
Number of beams
200
Key Features
Cascadable
No
Scan field (mm)
1750
Number of beams
200
Optical resolution (mm)
14
In Stock
Price Group
F3
List Price
SEK 26,365.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLLE14-1750-S
Item Total
SEK 26,365.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support