chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLLCE40-980-S | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLLCE40-980-S
Order ID no. 3809033
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Flat connector
Housing material
Metal
Function
Light screen
Housing quality
AL
Max. range (mm)
12000
Light type
IR
Scan field (mm)
980
Cascadable
Yes
Optical resolution (mm)
40
With muting function
No
Start/Restart interlock
no
Number of beams
28
Key Features
Cascadable
Yes
Scan field (mm)
980
Number of beams
28
Optical resolution (mm)
40
In Stock
Price Group
F3
List Price
SEK 13,039.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLLCE40-980-S
Item Total
SEK 13,039.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support