chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLLCR14-630-S | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLLCR14-630-S
Order ID no. 3808970
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Flat connector
Switching element function
2 x NO contact
Output function
2 × PNP
Housing material
Metal
Function
Light screen
Housing quality
AL
Max. range (mm)
12000
Light type
IR
Scan field (mm)
630
Cascadable
Yes
Optical resolution (mm)
14
With muting function
No
Start/Restart interlock
no
Number of beams
72
Key Features
Cascadable
Yes
Scan field (mm)
630
Optical resolution (mm)
14
Number of beams
72
In Stock
Price Group
F3
List Price
SEK 15,407.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLLCR14-630-S
Item Total
SEK 15,407.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support