chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLLR23-560-S | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLLR23-560-S
Order ID no. 3808966
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Flat connector
Switching element function
2 x NO contact
Output function
2 × PNP
Housing material
Metal
Function
Light screen
Housing quality
AL
Max. range (mm)
12000
Light type
IR
Scan field (mm)
560
Cascadable
No
Optical resolution (mm)
23
With muting function
No
Start/Restart interlock
no
Number of beams
32
Key Features
Cascadable
No
Scan field (mm)
560
Optical resolution (mm)
23
Number of beams
32
In Stock
Price Group
F3
List Price
SEK 10,309.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLLR23-560-S
Item Total
SEK 10,309.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support