chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLLCP23-1050P88 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLLCP23-1050P88
Order ID no. 3089769
home
Home
Loading...
Technical Data
Protection class
IP65, IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Cable with connector
Switching element function
2 x NO contact
Output function
2 × PNP
Housing material
Metal
Function
Light screen
Cable length (m)
0.3
Connector type
M12 × 1
Housing quality
AL
Max. range (mm)
12000
Light type
IR
Scan field (mm)
1050
Cascadable
Yes
Optical resolution (mm)
23
With muting function
No
Start/Restart interlock
no
Number of beams
60
Key Features
Cascadable
Yes
Scan field (mm)
1050
Optical resolution (mm)
23
Number of beams
60
In Stock
Price Group
G1
List Price
SEK 36,213.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLLCP23-1050P88
Item Total
SEK 36,213.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support