chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLLP14-350P88 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLLP14-350P88
Order ID no. 3089667
home
Home
Loading...
Technical Data
Protection class
IP65, IP67
Switching element function
2 x NO contact
Output function
2 × PNP
Cable length (m)
0.3
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
12000
Function
Light screen
Scan field (mm)
350
Optical resolution (mm)
14
Light type
IR
Cascadable
No
Start/Restart interlock
no
With muting function
No
Number of beams
40
Key Features
Cascadable
No
Scan field (mm)
350
Optical resolution (mm)
14
Number of beams
40
In Stock
Price Group
G1
List Price
SEK 20,207.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLLP14-350P88
Item Total
SEK 20,207.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support