chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLPMP14-690P128 | TURCK - Your Global Automation Partner
Safety Light Curtain
SLPMP14-690P128
Order ID no. 3084477
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Cable length (m)
0.3
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
7000
Function
Light screen
Scan field (mm)
690
Optical resolution (mm)
14
Light type
IR
Construction size
26 x 28 x 689 mm
Cascadable
No
Start/Restart interlock
adjustable
With muting function
Yes
Number of beams
69
Key Features
Cascadable
No
Scan field (mm)
690
Optical resolution (mm)
14
Number of beams
69
In Stock
Price Group
G1
List Price
SEK 38,494.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPMP14-690P128
Item Total
SEK 38,494.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support