chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLPMP14-410P128 | TURCK - Your Global Automation Partner
Safety Light Curtain
SLPMP14-410P128
Order ID no. 3084475
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Cable length (m)
0.3
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
7000
Function
Light screen
Scan field (mm)
410
Optical resolution (mm)
14
Light type
IR
Construction size
26 x 28 x 410 mm
Cascadable
No
Start/Restart interlock
adjustable
With muting function
Yes
Number of beams
41
Key Features
Cascadable
No
Scan field (mm)
410
Optical resolution (mm)
14
Number of beams
41
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPMP14-410P128
In Stock
List Price
SEK 27,998.00
Item Total
SEK 27,998.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support