chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLPCP14-410P88 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPCP14-410P88
Order ID no. 3083748
home
Home
Loading...
Technical Data
Protection class
IP65
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Cable with connector
Switching element function
2 x NC contact
Output function
2 × PNP
Housing material
Metal
Function
Light screen
Cable length (m)
300
Connector type
M12 × 1
Housing quality
AL
Construction size
26 x 28 x 410 mm
Max. range (mm)
7000
Light type
IR
Scan field (mm)
410
Cascadable
Yes
Optical resolution (mm)
14
With muting function
No
Start/Restart interlock
adjustable
Number of beams
41
Key Features
Cascadable
Yes
Scan field (mm)
410
Optical resolution (mm)
14
Number of beams
41
In Stock
Price Group
G1
List Price
SEK 29,955.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPCP14-410P88
Item Total
SEK 29,955.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support