chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLPP14-270P88 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPP14-270P88
Order ID no. 3083724
home
Home
Loading...
Technical Data
Protection class
IP65
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Cable with connector
Switching element function
2 x NC contact
Output function
2 × PNP
Housing material
Metal
Function
Light screen
Cable length (m)
0.3
Connector type
M12 × 1
Housing quality
AL
Construction size
26 x 28 x 270 mm
Max. range (mm)
7000
Light type
IR
Scan field (mm)
270
Cascadable
No
Optical resolution (mm)
14
With muting function
No
Start/Restart interlock
adjustable
Number of beams
27
Key Features
Cascadable
No
Scan field (mm)
270
Optical resolution (mm)
14
Number of beams
27
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPP14-270P88
In Stock
Price Group
G1
List Price
SEK 22,189.00
Item Total
SEK 22,189.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support