chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLPE14-970 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPE14-970
Order ID no. 3083637
home
Home
Loading...
Technical Data
Protection class
IP65
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Cable entry for flat connector
Housing material
Metal
Function
Light screen
Housing quality
AL
Construction size
26 x 28 x 969 mm
Max. range (mm)
7000
Light type
IR
Scan field (mm)
970
Cascadable
No
Optical resolution (mm)
14
With muting function
No
Start/Restart interlock
adjustable
Number of beams
97
Key Features
Cascadable
No
Scan field (mm)
970
Number of beams
97
Optical resolution (mm)
14
In Stock
Price Group
G1
List Price
SEK 20,917.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPE14-970
Item Total
SEK 20,917.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support