chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLPCR25-970P8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPCR25-970P8
Order ID no. 3083625
home
Home
Loading...
Technical Data
Protection class
IP65
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Cable with connector
Switching element function
2 x NC contact
Output function
2 × PNP
Housing material
Metal
Function
Light screen
Cable length (m)
300
Connector type
M12 × 1
Housing quality
AL
Construction size
26 x 28 x 969 mm
Max. range (mm)
7000
Scan field (mm)
970
Cascadable
Yes
Optical resolution (mm)
25
With muting function
No
Start/Restart interlock
adjustable
Number of beams
49
Key Features
Cascadable
Yes
Scan field (mm)
970
Optical resolution (mm)
25
Number of beams
49
In Stock
Price Group
G1
List Price
SEK 24,844.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPCR25-970P8
Item Total
SEK 24,844.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support