chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLPCR25-410P8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPCR25-410P8
Order ID no. 3083621
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Cable length (m)
300
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
7000
Function
Light screen
Scan field (mm)
410
Optical resolution (mm)
25
Construction size
26 x 28 x 410 mm
Cascadable
Yes
Start/Restart interlock
adjustable
With muting function
No
Number of beams
21
Key Features
Cascadable
Yes
Scan field (mm)
410
Optical resolution (mm)
25
Number of beams
21
In Stock
Price Group
G1
List Price
SEK 13,999.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPCR25-410P8
Item Total
SEK 13,999.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support