chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLPCE14-690P8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLPCE14-690P8
Order ID no. 3083590
home
Home
Loading...
Technical Data
Protection class
IP65
Cable length (m)
300
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
7000
Function
Light screen
Scan field (mm)
690
Optical resolution (mm)
14
Light type
IR
Construction size
26 x 28 x 689 mm
Cascadable
Yes
Start/Restart interlock
adjustable
With muting function
No
Number of beams
69
Key Features
Cascadable
Yes
Scan field (mm)
690
Optical resolution (mm)
14
Number of beams
69
In Stock
List Price
SEK 17,489.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLPCE14-690P8
Item Total
SEK 17,489.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support