chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLSP30-1050P88 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLSP30-1050P88
Order ID no. 3073966
home
Home
Loading...
Technical Data
Protection class
IP65
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Design
Rectangular
Electrical connection
Cable with connector
Switching element function
2 x NC contact
Output function
2 × PNP
Housing material
Metal
Function
Light screen
Connector type
M12 × 1
Housing quality
AL
Construction size
45 x 36 x 1120 mm
Max. range (mm)
18000
Light type
IR
Scan field (mm)
1050
Cascadable
No
Optical resolution (mm)
30
With muting function
No
Start/Restart interlock
adjustable
Number of beams
70
Key Features
Cascadable
No
Scan field (mm)
1050
Optical resolution (mm)
30
Number of beams
70
In Stock
Price Group
F3
List Price
SEK 42,408.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLSP30-1050P88
Item Total
SEK 42,408.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support