chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLSP14-900P88 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLSP14-900P88
Order ID no. 3073953
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Max. range (mm)
6000
Function
Light screen
Scan field (mm)
900
Optical resolution (mm)
14
Light type
IR
Construction size
45 x 36 x 971 mm
Cascadable
No
Start/Restart interlock
adjustable
With muting function
No
Number of beams
120
Key Features
Cascadable
No
Scan field (mm)
900
Optical resolution (mm)
14
Number of beams
120
In Stock
Price Group
F3
List Price
SEK 46,123.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLSP14-900P88
Item Total
SEK 46,123.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support