chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLSCE30-1800P8 | TURCK - Your Global Automation Partner
Safety Light Curtain
SLSCE30-1800P8
Order ID no. 3073925
home
Home
Loading...
Technical Data
Protection class
IP65
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Max. range (mm)
18000
Function
Light screen
Scan field (mm)
1800
Optical resolution (mm)
30
Light type
IR
Construction size
45 x 36 x 1869 mm
Cascadable
Yes
Start/Restart interlock
adjustable
With muting function
No
Number of beams
120
Key Features
Cascadable
Yes
Scan field (mm)
1800
Number of beams
120
Optical resolution (mm)
30
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLSCE30-1800P8
In Stock
List Price
SEK 28,845.00
Item Total
SEK 28,845.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support