chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SLSR30-1800P8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLSR30-1800P8
Order ID no. 3073903
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Max. range (mm)
18000
Function
Light screen
Scan field (mm)
1800
Optical resolution (mm)
30
Construction size
45 x 36 x 1869 mm
Cascadable
No
Start/Restart interlock
adjustable
With muting function
No
Number of beams
120
Key Features
Cascadable
No
Scan field (mm)
1800
Optical resolution (mm)
30
Number of beams
120
In Stock
Price Group
F3
List Price
SEK 39,030.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLSR30-1800P8
Item Total
SEK 39,030.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support