chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
LS2LP30-600Q88 | TURCK - Your Global Automation Partner
Light Screen for Machine Safety Applications
LS2LP30-600Q88
Order ID no. 3073567
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
15000
Function
Light screen
Scan field (mm)
600
Optical resolution (mm)
30
Light type
IR
Construction size
31.8 x 25.2 x 665 mm
Cascadable
No
Start/Restart interlock
yes
With muting function
No
Number of beams
32
Key Features
Cascadable
No
Scan field (mm)
600
Optical resolution (mm)
30
Number of beams
32
In Stock
Price Group
G1
List Price
SEK 20,631.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
LS2LP30-600Q88
Item Total
SEK 20,631.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support