chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
LS2LP30-150Q88 | TURCK - Your Global Automation Partner
Light Screen for Machine Safety Applications
LS2LP30-150Q88
Order ID no. 3073564
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Max. range (mm)
15000
Function
Light screen
Scan field (mm)
150
Optical resolution (mm)
30
Light type
IR
Construction size
31.8 x 25.2 x 215 mm
Cascadable
No
Start/Restart interlock
yes
With muting function
No
Number of beams
8
Key Features
Cascadable
No
Scan field (mm)
150
Optical resolution (mm)
30
Number of beams
8
In Stock
List Price
SEK 9,436.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
LS2LP30-150Q88
Item Total
SEK 9,436.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support