chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
LS2TR30-1050Q8 | TURCK - Your Global Automation Partner
Light Screen for Machine Safety Applications
LS2TR30-1050Q8
Order ID no. 3073540
home
Home
Loading...
Technical Data
Protection class
IP65
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Connector
Switching element function
2 x NC contact
Output function
2 × PNP
Housing material
Metal
Function
Light screen
Connector type
M12 × 1
Housing quality
AL
Construction size
31.8 x 25.2 x 1114 mm
Max. range (mm)
15000
Scan field (mm)
1050
Cascadable
No
Optical resolution (mm)
30
With muting function
No
Start/Restart interlock
no
Number of beams
56
Key Features
Cascadable
No
Scan field (mm)
1050
Optical resolution (mm)
30
Number of beams
56
home
Turck-Shop
Machine Safety
Safety Light Curtains
LS2TR30-1050Q8
In Stock
Price Group
G1
List Price
SEK 17,589.00
Item Total
SEK 17,589.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support