chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLSCR30-300Q8 | TURCK - Your Global Automation Partner
Safety Light Curtain
SLSCR30-300Q8
Order ID no. 3072424
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
2 x NC contact
Output function
2 × PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Max. range (mm)
18000
Function
Light screen
Scan field (mm)
300
Optical resolution (mm)
30
Construction size
45 x 36 x 372 mm
Cascadable
Yes
Start/Restart interlock
adjustable
With muting function
No
Number of beams
20
Key Features
Cascadable
Yes
Scan field (mm)
300
Optical resolution (mm)
30
Number of beams
20
In Stock
List Price
SEK 12,241.00
home
Turck-Shop
Machine Safety
Safety Light Curtains
SLSCR30-300Q8
Item Total
SEK 12,241.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support